alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Indiana | Michigan | Cincinnati | Toledo

Your Authorized Swagelok Sales and Service Center

In-house hose fabrication services

Local Custom Hose Fabrication

We can manufacture custom hose assemblies, which includes hydrostatic pressure testing. Many of these hose assemblies are stocked in common size, length, and end connection configurations which are available for quick-turn shipping.

As your local Swagelok Authorized Sales and Service Center, we offer a broader range of hose than you may realize. Depending on the type of hose, pressure ratings will range from vacuum up to 6,000 psig. (241 bar). The sizes range from 1/8 to 2 in. (3.2 to 50.8 mm) and there is a wide selection of end connections available including pipe, tube, sanitary, flare and pipe flange. 

Contact us to begin your Custom Hose Fabrication

Fitting Your Needs

We can provide training, education, and custom builds to keep your systems running efficiently. Talk to our professionals to learn more about our solutions and access reference materials like the ones below.