alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Indiana | Michigan | Cincinnati | Toledo

Your Authorized Swagelok Sales and Service Center

Grab Sample Panels

An operator using a grab sampling station

Grab Sample Panels

Safe and reliable sampling starts with the right system. Swagelok grab sample systems are designed and assembled to help operators collect representative process samples while minimizing exposure to hazardous media. Our panels can be configured for gas, liquid, and bottle sampling applications and are built with high-quality Swagelok components. Each panel is designed to support reliable operation, easy maintenance, and consistent performance in demanding applications. 

Designed For

  • Process analyzers
  • Chemical processing
  • Laboratory testing
  • Quality control sampling
  • Refinery and petrochemical operations
  • Power generation and industrial facilities

Key Benefits

  • Improved operator safety
  • Obtain representative samples
  • Customized to fit your specific process
  • Reduce sampling errors and waste
  • Standardized sampling procedures
  • Simplified maintenance

Grab Sample Module (GSM) Design Features

  • Geared valves offer fool-proof operation
    • Swagelok's geared 3-way valve is used to always provide a fresh sample from process, in the fashion of a fast loop. Operators can actuate both 3-way valves with one throw, causing no liquid hammer 
  • Grab Sample Module Cylinder Panel

    Standard design offers consistent installation throughout your facilities
  • Purge option enhances safety of operator in toxic applications - purges all lines, including quick connects
  • Introducing purge fluid into process line is impossible
  • Versatile mounting options:
    • 2" pipe stand (Clamps included)
    • Mounting holes for 1-5/8" Unistrut® or 45mm frame members
  • 304 stainless steel construction (non-wetted materials)
  • GSM design platform offers limitless customization options
  • Liquid cylinders fill from bottom so trapped gas can escape
  • Gas cylinders fill from top so condensate is flushed from cylinder
  • Glass bottle sampling
    • The needles used on the Swagelok GSM are "non-coring." This means the needles will not core out a hole in the glass bottle rubber cap. They are stronger and less likely to bend. 

Contact us to learn more